USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SBG1V82F4T Picture
Discontinued

8702SBG1V82F4T

Product Logo
Schneider Eletric 8702SBG1V82F4T Picture
Discontinued
8702SBG1V82F4T
Product Logo

Reversing Contactor, Size 0, 2-Pole, NEMA 1 +Options

Show more characteristics
8702SBG1V82F4T8702SBG1V82F4T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,443.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    240 V (primary), 24 V (secondary)
    Contactor Type
    Reversing
    Number of Poles
    2P
    Phase
    1 phase
    Motor Wiring
    3 wires
    Current Rating
    18 A
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    11.89 in (302 mm)
    depth
    7.40 in (188 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    25.82 lb(US) (11.712 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /