USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SBG4V06 Picture
Discontinued

8702SBG4V06

Product Logo
Schneider Eletric 8702SBG4V06 Picture
Discontinued
8702SBG4V06
Product Logo

REVERSING CONTACTOR 600VAC 18A NEMA

Show more characteristics
8702SBG4V068702SBG4V06  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,088.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    S
    Complementary
    depth
    188.21 mm (7.41 in)
    device mounting
    Surface
    height
    301.75 mm (11.88 in)
    Maximum Horse Power Rating
    3 hp 200/230 V AC
    5 hp 460/575 V AC
    NEMA size
    0
    number of poles
    3
    net weight
    7.26 kg (16 lb(US))
    width
    301.75 mm (11.88 in)
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E78351 CCN NLDX
    CSA LR60905 class 3211 04
    Ordering and shipping details
    Category
    21271-8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    20.08 lb(US) (9.108 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /