USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SBO1V01 Picture

8702SBO1V01

Product Logo
Schneider Eletric 8702SBO1V01 Picture
8702SBO1V01
Product Logo

Reversing Contactor, Size 0, 2-Pole, Horizontal Open Style

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    998.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    24 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    2P
    Phase
    1 phase
    Motor Wiring
    3 wires
    Current Rating
    18 A
    Horsepower Rating
    1 HP 115 V AC
    2 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    0
    height
    5.00 in (127 mm)
    depth
    5.31 in (135 mm)
    width
    7.13 in (181 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    4.99 kg (11 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8702SBO1V01 : 8702SBO1V01_ROHS_DECLARATION
    Description
    8702SBO1V01_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    8702SBO1V01_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /