USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SCO2V02 Picture

8702SCO2V02

Product Logo
Schneider Eletric 8702SCO2V02 Picture
8702SCO2V02
Product Logo

REV MAG CONT SIZE 1 120V/60HZ

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,139.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    S
    Complementary
    Line Rated Current
    27 A
    depth
    134.87 mm (5.31 in)
    height
    127.00 mm (5 in)
    Maximum Horse Power Rating
    2 hp 115 V AC
    3 hp 230 V AC
    mounting support
    horizontal support
    NEMA size
    1
    number of poles
    2
    net weight
    5.44 kg (12 lb(US))
    width
    181.10 mm (7.13 in)
    Environment
    product certifications
    UL listed file E78351 CCN NLDX
    CSA LR60905 class 3211 04
    Ordering and shipping details
    Category
    21272 - 8702,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    4.99 kg (11 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Size 1 Reversing Contactor (Version 1.1)
    Files in document
    dwg
    129.9 KB
    dwf
    23.6 KB
    dxf
    341.7 KB
    pdf
    30.4 KB
    Size zip
    Size 525.6 KB
    Date 3/31/03
    Files in document
    dwg
    129.9 KB
    dwf
    23.6 KB
    dxf
    341.7 KB
    pdf
    30.4 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REV MAG CONT SIZE 1 120V/60HZ
    Description
    REV MAG CONT SIZE 1 120V/60HZ
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    REV MAG CONT SIZE 1 120V/60HZ
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /