USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SCO3V02 Picture

8702SCO3V02

Product Logo
Schneider Eletric 8702SCO3V02 Picture
8702SCO3V02
Product Logo

Reversing Contactor, Size 1, 3-Pole, Vertical Open Style

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,169.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    motor type
    Repulsion induction
    Number of Poles
    3P
    Phase
    1 phase
    Motor Wiring
    4 wires
    Current Rating
    27 A
    Horsepower Rating
    3 HP 230 V AC
    2 HP 115 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    1
    height
    9.21 in (234 mm)
    depth
    5.31 in (135 mm)
    width
    5.39 in (137 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Vertical
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21272 - 8702,36 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901192169
    Package weight(Lbs)
    4.99 kg (11 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Size 1 Reversing Contactor (Version 1.1)
    Files in document
    dwg
    129.9 KB
    dwf
    23.6 KB
    dxf
    341.7 KB
    pdf
    30.4 KB
    Size zip
    Size 525.6 KB
    Date 3/31/03
    Files in document
    dwg
    129.9 KB
    dwf
    23.6 KB
    dxf
    341.7 KB
    pdf
    30.4 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Contactor, Size 1, 3-Pole, Vertical Open Style
    Description
    Reversing Contactor, Size 1, 3-Pole, Vertical Open Style
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Reversing Contactor, Size 1, 3-Pole, Vertical Open Style
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Contactor, Size 1, 3-Pole, Vertical Open Style
    Description
    Reversing Contactor, Size 1, 3-Pole, Vertical Open Style
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Reversing Contactor, Size 1, 3-Pole, Vertical Open Style
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /