USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SFO1V02SX1010 Picture
Discontinued

8702SFO1V02SX1010

Product Logo
Schneider Eletric 8702SFO1V02SX1010 Picture
Discontinued
8702SFO1V02SX1010
Product Logo

Reversing Contactor, Size 4, 3-Pole, Vertical Open Style +Options

Show more characteristics
8702SFO1V02SX10108702SFO1V02SX1010  has not been replaced. Please contact your customer care center for more information.
  • Price*
    9,516.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phase
    Current Rating
    135 A
    Horsepower Rating
    40 HP 200 V AC
    50 HP 230 V AC
    100 HP 460 V AC
    100 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    Auxiliary Contacts
    1 NO reverse
    1 NO forward
    electrical connection
    Screw clamp terminals
    NEMA size
    4
    height
    23.90 in (607 mm)
    depth
    7.01 in (178 mm)
    width
    7.95 in (202 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Vertical
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    96.00 lb(US) (43.545 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /