USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SFO3V02S Picture

8702SFO3V02S

Product Logo
Schneider Eletric 8702SFO3V02S Picture
8702SFO3V02S
Product Logo

Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    9,201.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phase
    Current Rating
    135 A
    Horsepower Rating
    40 HP 200 V AC
    50 HP 230 V AC
    100 HP 460 V AC
    100 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    Fuse not supplied
    electrical connection
    Screw clamp terminals
    NEMA size
    4
    height
    11.69 in (297 mm)
    depth
    7.01 in (178 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21273 - 8702,36 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901841319
    Package weight(Lbs)
    19.96 kg (44 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type S Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Size pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Size 4 Reversing Contactor (Version 1.1)
    Files in document
    dwg
    123.8 KB
    dwf
    23.4 KB
    dxf
    319.2 KB
    pdf
    31.2 KB
    Size zip
    Size 497.7 KB
    Date 3/31/03
    Files in document
    dwg
    123.8 KB
    dwf
    23.4 KB
    dxf
    319.2 KB
    pdf
    31.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 133.4 KB
    Date 10/2/17
    Size pdf
    Size 43.1 KB
    Date 3/29/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options
    Description
    Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options
    Description
    Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Reversing Contactor, Size 4, 3-Pole, Horizontal Open Style +Options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /