USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 8702SHG1V02S Picture

8702SHG1V02S

Product Logo
Schneider Eletric 8702SHG1V02S Picture
8702SHG1V02S
Product Logo

Reversing Contactor, Size 6, 3-Pole, NEMA 1 +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    48,614.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Contactor
    Type
    Type S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Contactor Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phase
    Current Rating
    540 A
    Horsepower Rating
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    2 fuses (primary)
    electrical connection
    Screw clamp terminals
    NEMA size
    6
    height
    62.20 in (1580 mm)
    depth
    19.49 in (495 mm)
    width
    36.22 in (920 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    21275 - 8702,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    156.49 kg (345 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /