USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8736SAG13V02 Picture

8736SAG13V02

Product Logo
Schneider Eletric 8736SAG13V02 Picture
8736SAG13V02
Product Logo

Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    923.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Common control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    Number of Poles
    2P
    Phase
    1 phase
    Motor Wiring
    3 wires
    Current Rating
    9 A
    Horsepower Rating
    0.33 HP 115 V AC
    1 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 1
    electrical connection
    Screw clamp terminals
    NEMA size
    00
    height
    11.89 in (302 mm)
    depth
    7.52 in (191 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    NEMA
    CSA
    UL listed
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    GTIN
    00785901238690
    Package weight(Lbs)
    10.66 kg (23.51 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type S Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Size pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Size 00 Reversing Starter (Version 1.1)
    Files in document
    dwg
    151.9 KB
    dwf
    26.6 KB
    dxf
    417.7 KB
    pdf
    32.1 KB
    Size zip
    Size 628.2 KB
    Date 3/31/03
    Files in document
    dwg
    151.9 KB
    dwf
    26.6 KB
    dxf
    417.7 KB
    pdf
    32.1 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1
    Description
    Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1
    Description
    Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Reversing Starter Size 00, 2-Pole, Melting Alloy Overload, NEMA 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /