USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8736SAO15V02S Picture

8736SAO15V02S

Product Logo
Schneider Eletric 8736SAO15V02S Picture
8736SAO15V02S
Product Logo

Reversing Starter Size 00, 3-Pole, Melting Alloy Overload,Horizontal Open+Option

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    891.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    motor type
    Split phase
    Number of Poles
    3P
    Phase
    1 phase
    Motor Wiring
    4 wires
    Current Rating
    9 A
    Horsepower Rating
    0.33 HP 115 V AC
    1 HP 230 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 1
    electrical connection
    Screw clamp terminals
    NEMA size
    00
    height
    6.93 in (176 mm)
    depth
    5.31 in (135 mm)
    width
    7.13 in (181 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    UL listed
    NEMA
    CSA
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    3.63 kg (8 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8736SAO15V02S_ROHS_DECLARATION
    Description
    8736SAO15V02S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    8736SAO15V02S_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8736SAO15V02S_ROHS_CHINA_DECLARATION
    Description
    8736SAO15V02S_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    8736SAO15V02S_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /