USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8736SAO16V02H30SX1111 Picture

8736SAO16V02H30SX1111

Schneider Eletric 8736SAO16V02H30SX1111 Picture
8736SAO16V02H30SX1111

Reversing Starter Size 00, 3-Pole, Motor Logic SSOLR, Horizontal OPEN +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,649.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phase
    Current Rating
    9 A
    Horsepower Rating
    1.5 HP 200 V AC
    1.5 HP 230 V AC
    2 HP 460 V AC
    2 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Auxiliary Contacts
    1 NO + 1 NC reverse
    1 NO + 1 NC forward
    thermal overload type
    Solid state Motor Logic class 10/20
    electrical connection
    Screw clamp terminals
    NEMA size
    00
    height
    6.93 in (176 mm)
    depth
    5.31 in (135 mm)
    width
    8.15 in (207 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    CSA
    UL listed
    NEMA
    Ordering and shipping details
    Category
    21271 - 8702,36 SA,SB(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    3.63 kg (8 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Type S Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Size pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 596.2 KB
    Date 6/1/03
    Files in document
    dwg
    144 KB
    dwf
    29.2 KB
    dxf
    387.6 KB
    pdf
    35.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    AC Magnetic Starters, Class 8536 Type SA, Form H3, Series B, Size 00 (Version 01)
    Description
    Assembly, modification, and parts ordering instructions for Class 8536 Type SA, Form H3, Series B, Size 00 AC Magnetic Starters
    Size pdf
    Size 559.9 KB
    Date 11/30/12
    Description
    Assembly, modification, and parts ordering instructions for Class 8536 Type SA, Form H3, Series B, Size 00 AC Magnetic Starters
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8736SAO16V02H30SX1111_ROHS_DECLARATION
    Description
    8736SAO16V02H30SX1111_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    8736SAO16V02H30SX1111_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8736SAO16V02H30SX1111_ROHS_CHINA_DECLARATION
    Description
    8736SAO16V02H30SX1111_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    8736SAO16V02H30SX1111_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /