USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8736SGG3V02S Picture

8736SGG3V02S

Product Logo
Schneider Eletric 8736SGG3V02S Picture
8736SGG3V02S
Product Logo

Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    22,602.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phase
    Current Rating
    270 A
    Horsepower Rating
    75 HP 200 V AC
    100 HP 230 V AC
    200 HP 460 V AC
    200 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    thermal overload type
    Melting alloy 3
    electrical connection
    Screw clamp terminals
    NEMA size
    5
    height
    46.22 in (1174 mm)
    depth
    12.91 in (328 mm)
    width
    35.24 in (895 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel
    product certifications
    UL listed
    NEMA
    CSA
    Ordering and shipping details
    Category
    21274 - 8702,36SG(NOT S*R,S*T,S*W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    14.51 kg (32 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options
    Description
    Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options
    Description
    Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Reversing Starter Size 5, 3-Pole, Melting Alloy Overload, NEMA 1 +Options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /