USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Type S Motor Starters (8536 8736 8606)
Schneider Eletric 8736SHO1V02H30S Picture

8736SHO1V02H30S

Product Logo
Schneider Eletric 8736SHO1V02H30S Picture
8736SHO1V02H30S
Product Logo

Reversing Starter Size 5, 3-Pole, Motor Logic SSOLR, Horizontal Open +Option

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    43,420.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Reversing
    Number of Poles
    3P
    Phase
    3 phase
    Current Rating
    540 A
    Horsepower Rating
    150 HP 200 V AC
    200 HP 230 V AC
    400 HP 460 V AC
    400 HP 575 V AC
    Maximum Voltage Rating
    600 V AC
    Control Units
    No control units
    Control Circuit Fusing
    2 fuses (primary), 2 fuses (secondary)
    thermal overload type
    Solid state Motor Logic class 10/20
    electrical connection
    Screw clamp terminals
    NEMA size
    6
    height
    28.03 in (712 mm)
    depth
    9.53 in (242 mm)
    width
    22.36 in (568 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    Orientation
    Horizontal
    product certifications
    NEMA
    UL listed
    CSA
    Ordering and shipping details
    Category
    21275 - 8702,36 SH,SJ(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    74.84 kg (165 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /