USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 8738SCA44V81F4T Picture

8738SCA44V81F4T

Product Logo
Schneider Eletric 8738SCA44V81F4T Picture
8738SCA44V81F4T
Product Logo

REVERSING COMBINATION STARTER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,231.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Control Circuit Fusing
    2 fuses primary circuit
    Control Units
    No control units
    Enclosure Type
    NEMA 12 painted sheet steel with external reset
    Auxiliary Contacts
    Without
    Horsepower Rating
    10 hp 460 V AC, 3 phase
    10 hp 575 V AC, 3 phase
    Number of Poles
    3P
    Maximum Voltage Rating
    600 V AC
    NEMA Size
    1
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    Pilot Light
    No indicator
    Starter Type
    Reversing
    Overload Type
    melting alloy
    Number of Thermal Units Required
    3
    Disconnect Type
    Fusible disconnect R, 30 A
    Ordering and shipping details
    Category
    21292 - 8738,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    27.22 kg (60 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REVERSING COMBINATION STARTER
    Description
    REVERSING COMBINATION STARTER
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    REVERSING COMBINATION STARTER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /