USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8739SBR43V81FF4P1P2T Picture
Discontinued

8739SBR43V81FF4P1P2T

Schneider Eletric 8739SBR43V81FF4P1P2T Picture
Discontinued
8739SBR43V81FF4P1P2T

OBSOLETE REVERSING COMBO STARTER

Show more characteristics
8739SBR43V81FF4P1P2T8739SBR43V81FF4P1P2T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    7,248.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Control circuit transformer
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Control Units
    No control units
    Enclosure Type
    NEMA 7/9 cast aluminium spin top with external reset
    Auxiliary Contacts
    Without
    Horsepower Rating
    5 hp 460 V AC
    5 hp 575 V AC
    1.5…3 hp 200 V AC
    1.5…3 hp 230 V AC
    Number of Poles
    3P
    Maximum Voltage Rating
    600 V AC
    NEMA Size
    0
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Pilot Light
    Red indicator on incandescent
    Green indicator off incandescent
    Starter Type
    Reversing
    Overload Type
    melting alloy
    Number of Thermal Units Required
    3
    Disconnect Type
    Mag-Gard circuit breaker
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No