USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8739SDG4V06 Picture
Discontinued

8739SDG4V06

Product Logo
Schneider Eletric 8739SDG4V06 Picture
Discontinued
8739SDG4V06
Product Logo

REVERSING COMBO STARTER 600VAC 45ANEM

Show more characteristics
8739SDG4V068739SDG4V06  has not been replaced. Please contact your customer care center for more information.
  • Price*
    4,350.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    S
    disconnector device type
    Thermal magnetic circuit breaker 60 A
    Complementary
    depth
    243.59 mm (9.59 in)
    device mounting
    Surface
    height
    730.25 mm (28.75 in)
    Maximum Horse Power Rating
    20 hp 460 V AC
    motor starter type
    Reversing
    NEMA size
    2
    number of poles
    3
    number of thermal units required
    3
    product destination
    Circuit breaker FAL
    net weight
    36.29 kg (80 lb(US))
    width
    381.00 mm (15 in)
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    NEMA
    UL listed
    Ordering and shipping details
    Category
    21292-8738,39 SC,SD(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    80.00 lb(US) (36.287 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /