USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903L1R Picture

8903L1R

Green premium brand logo Product Logo
Schneider Eletric 8903L1R Picture
8903L1R
Green premium brand logo Product Logo

8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    86.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Auxiliary Contact Module
    range of product
    8903L
    Complementary
    electrical connection
    Screw-clamp terminals
    height
    3.03 in (77 mm)
    depth
    0.98 in (25 mm)
    width
    2.52 in (64 mm)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21321 - 8903 L (NOT LX)
    Discount Schedule
    CP1
    GTIN
    00785901620235
    Package weight(Lbs)
    0.15 kg (0.33 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Lighting Contactors Catalog (Version 2.0)
    Description
    This catalog includes information on modifications, application data, specifications, and dimensions for Lighting Contractors.
    Size pdf
    Size 1.8 MB
    Date 10/31/16
    Description
    This catalog includes information on modifications, application data, specifications, and dimensions for Lighting Contractors.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 87.2 KB
    Date 6/10/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Multi-Pole Electrically Held AC Lighting Contactors (Version 01)
    Description
    This bulletin addresses the installation of Multi-Pole Electrically Held AC Lighting Contactors, Class 8903, Type L, Series C.
    Size pdf
    Size 585.3 KB
    Date 9/30/13
    Description
    This bulletin addresses the installation of Multi-Pole Electrically Held AC Lighting Contactors, Class 8903, Type L, Series C.
    Multi-Pole Mechanically Held AC Lighting Contactor (Version 1)
    Description
    This bulletin provides installation and operation instructions for multi-pole mechanically held AC lighting contactors, Class 8903, Type LX, Series B.
    Size pdf
    Size 1.1 MB
    Date 9/30/13
    Description
    This bulletin provides installation and operation instructions for multi-pole mechanically held AC lighting contactors, Class 8903, Type LX, Series B.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Description
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Description
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 73.9 KB
    Date 4/13/10
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Description
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    8903L or LX lighting contactor power pole, 1 P, 1 NO, 30 A, 600 V, right side mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /