Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Type L/LX Lighting Contactors
Schneider Eletric 8903LA1000V81CFF4T Picture

8903LA1000V81CFF4T

Green premium brand logo Product Logo
Schneider Eletric 8903LA1000V81CFF4T Picture
8903LA1000V81CFF4T
Green premium brand logo Product Logo

Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Electrically Held Lighting Contactor
    range of product
    8903L
    Control Circuit
    Control circuit transformer
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz secondary circuit
    480 V AC 60 Hz primary circuit
    inrush power in VA
    180 VA 60 Hz
    hold-in power consumption in VA
    35 VA 60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    No indicator
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    electrical connection
    Screw-clamp terminals
    Maximum Height
    13.50 in (343 mm)
    depth
    7.76 in (197 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 12 painted sheet steel surface
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21321 - 8903 L (NOT LX)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    40.08 lb(US) (18.18 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version R05/20)
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903LA1000V81CFF4T : Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12
    Description
    Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LA1000V81CFF4T : Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12
    Description
    Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Contactor, Type L, multipole lighting, electrically held, 30A, 10 pole, 600 V, 110/120 VAC 50/60 Hz coil, NEMA 3R/12
    Handout
    Format
    Size
    Date
    Add to My Documents
    Type L/LX Lighting Contactors Handout (Version 1.0)
    Description
    This brochure covers features, benefits, and applications of Class 8903 Type L/LX multipole lighting contactors for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
    prp.document.label.format pdf
    Size 218.7 KB
    Date 3/1/17
    Description
    This brochure covers features, benefits, and applications of Class 8903 Type L/LX multipole lighting contactors for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.