USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903LG1200V02F Picture

8903LG1200V02F

Green premium brand logo Product Logo
Schneider Eletric 8903LG1200V02F Picture
8903LG1200V02F
Green premium brand logo Product Logo

8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,843.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Electrically Held Lighting Contactor
    range of product
    8903L
    Control Circuit
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    hold-in power consumption in VA
    35 VA 60 Hz
    35 VA 50 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    12P 12 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Control Circuit Fusing
    1 fuse
    electrical connection
    Screw-clamp terminals
    height
    12.68 in (322 mm)
    depth
    6.02 in (153 mm)
    width
    7.80 in (198 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21321 - 8903 L (NOT LX)
    Discount Schedule
    CP1
    Package weight(Lbs)
    6.12 kg (13.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di(2-ethylhexyl)phthalate (DEHP) which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Description
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Description
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Handout
    Format
    Size
    Date
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
    Description
    Type L/LX multipole lighting contactors are used for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
    Size pdf
    Size 218.7 KB
    Date 3/1/17
    Description
    Type L/LX multipole lighting contactors are used for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Description
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    8903L electrically held lighting contactor, 12 P, 12 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /