Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type L/LX Lighting Contactors
Schneider Eletric 8903LXG40V89FF4R6T Picture
Discontinued

8903LXG40V89FF4R6T

Product Logo
Schneider Eletric 8903LXG40V89FF4R6T Picture
Discontinued
8903LXG40V89FF4R6T
Product Logo

8903LX mechanically held lighting contactor, 4 P, 4 NO, 30 A, 600 V, 120/24 V 60 Hz, NEMA 1

Show more characteristics
8903LXG40V89FF4R6T  has not been replaced. Please contact your customer care center for more information.
  • 1,821.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Control circuit transformer
    Complementary
    Control Voltage
    24 V AC 60 Hz secondary circuit
    120 V AC 60 Hz primary circuit
    inrush power in VA
    150 VA 60 Hz
    140 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    4P 4 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    11.89 in (302 mm)
    depth
    7.44 in (189 mm)
    width
    11.89 in (302 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXG40V89FF4R6T : 8903LXG40V89FF4R6T_ROHS_CHINA_DECLARATION
    Description
    8903LXG40V89FF4R6T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8903LXG40V89FF4R6T_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXG40V89FF4R6T : 8903LXG40V89FF4R6T_ROHS_DECLARATION
    Description
    8903LXG40V89FF4R6T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8903LXG40V89FF4R6T_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXG40V89FF4R6T : 8903LXG40V89FF4R6T_REACH_DECLARATION
    Description
    8903LXG40V89FF4R6T_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8903LXG40V89FF4R6T_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /