USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903LXG705V02A3R6 Picture
Discontinued

8903LXG705V02A3R6

Product Logo
Schneider Eletric 8903LXG705V02A3R6 Picture
Discontinued
8903LXG705V02A3R6
Product Logo

8903LX mechanically held lighting contactor, 12 P, 7 NO, 5 NC, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 1

Show more characteristics
8903LXG705V02A3R68903LXG705V02A3R6  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,998.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    Number of Poles
    12P 7 NO + 1 NC
    4 NC
    Control Unit
    Push-button ON-OFF)
    Pilot Light
    No indicator
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    12.68 in (322 mm)
    depth
    6.02 in (153 mm)
    width
    7.80 in (198 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21321-8903 L (NOT LX)
    Discount Schedule
    CP1
    Package weight(Lbs)
    6.20 lb(US) (2.812 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /