Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type L/LX Lighting Contactors
Schneider Eletric 8903LXO1000V01R6 Picture

8903LXO1000V01R6

Green premium brand logo Product Logo
Schneider Eletric 8903LXO1000V01R6 Picture
8903LXO1000V01R6
Green premium brand logo Product Logo

8903LX mechanically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 24 V 60 Hz coil, open

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    24 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    140 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    8.82 in (224 mm)
    depth
    3.27 in (83 mm)
    width
    5.63 in (143 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21322 - 8903 LX (NOT L)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXO1000V01R6 : 8903LXO1000V01R6_ROHS_CHINA_DECLARATION
    Description
    8903LXO1000V01R6_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    8903LXO1000V01R6_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXO1000V01R6 : 8903LXO1000V01R6_ROHS_DECLARATION
    Description
    8903LXO1000V01R6_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    8903LXO1000V01R6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8903LXO1000V01R6 : 8903LXO1000V01R6_REACH_DECLARATION
    Description
    8903LXO1000V01R6_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    8903LXO1000V01R6_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.7 KB
    Date 3/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /