Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type L/LX Lighting Contactors
Schneider Eletric 8903LXO1000V02F4 Picture
Discontinued

8903LXO1000V02F4

Product Logo
Schneider Eletric 8903LXO1000V02F4 Picture
Discontinued
8903LXO1000V02F4
Product Logo

8903LX mechanically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, open

Show more characteristics
8903LXO1000V02F4  has not been replaced. Please contact your customer care center for more information.
  • 1,629.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    180 VA 60 Hz
    170 VA 50 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Control Circuit Fusing
    2 fuses
    Other Options
    None
    electrical connection
    Screw-clamp terminals
    height
    8.82 in (224 mm)
    depth
    3.27 in (83 mm)
    width
    5.63 in (143 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version 3.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 988.3 KB
    Date 12/27/19
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /