USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903LXO1000V89F4T Picture
Discontinued

8903LXO1000V89F4T

Product Logo
Schneider Eletric 8903LXO1000V89F4T Picture
Discontinued
8903LXO1000V89F4T
Product Logo

8903LX mechanically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 120/24 V 60 Hz, open

Show more characteristics
8903LXO1000V89F4T8903LXO1000V89F4T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,700.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Control circuit transformer
    Complementary
    Control Voltage
    24 V AC 60 Hz secondary circuit
    120 V AC 60 Hz primary circuit
    inrush power in VA
    180 VA 60 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    No control units
    Pilot Light
    No indicator
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Screw-clamp terminals
    height
    8.82 in (224 mm)
    depth
    3.27 in (83 mm)
    width
    5.63 in (143 mm)
    Environment
    Enclosure Type
    Not rated (open device)
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21322-8903 LX (NOT L)
    Discount Schedule
    CP1
    Package weight(Lbs)
    39.64 lb(US) (17.980 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /