USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903LXW1000V81FF4P1P2T Picture
Discontinued

8903LXW1000V81FF4P1P2T

Schneider Eletric 8903LXW1000V81FF4P1P2T Picture
Discontinued
8903LXW1000V81FF4P1P2T

8903LX mechanically held lighting contactor, 10 P, 10 NO, 30 A, 600 V, 480/120 V 60 Hz, NEMA 4/4X

Show more characteristics
8903LXW1000V81FF4P1P2T8903LXW1000V81FF4P1P2T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    3,824.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Control circuit transformer
    Complementary
    Control Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    inrush power in VA
    180 VA 60 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    10P 10 NO
    Control Unit
    No control units
    Pilot Light
    Red indicator on incandescent
    Green indicator off incandescent
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    electrical connection
    Screw-clamp terminals
    height
    14.69 in (373 mm)
    depth
    7.80 in (198 mm)
    width
    12.64 in (321 mm)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel surface
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Handout
    Format
    Size
    Date
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
    Description
    Type L/LX multipole lighting contactors are used for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
    Size pdf
    Size 218.7 KB
    Date 3/1/17
    Description
    Type L/LX multipole lighting contactors are used for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /