USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903LXW20V81CC33FF4R6T Picture
Discontinued

8903LXW20V81CC33FF4R6T

Schneider Eletric 8903LXW20V81CC33FF4R6T Picture
Discontinued
8903LXW20V81CC33FF4R6T

8903LX mechanically held lighting contactor, 2 P, 2 NO, 30 A, 600 V, 480/120 V 60 Hz, NEMA 4/4X

Show more characteristics
8903LXW20V81CC33FF4R6T8903LXW20V81CC33FF4R6T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    3,522.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Control circuit transformer
    Complementary
    Control Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    inrush power in VA
    25 VA 60 Hz
    25 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    2P 2 NO
    Control Unit
    Key-operated selector switch HAND-OFF-AUTO)
    Pilot Light
    No indicator
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    14.69 in (373 mm)
    depth
    7.80 in (198 mm)
    width
    12.64 in (321 mm)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel surface
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21322-8903 LX (NOT L)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Handout
    Format
    Size
    Date
    Add to My Documents
    Class 8903 Type L/LX Lighting Contactors Handout (Version 1.0)
    Description
    Type L/LX multipole lighting contactors are used for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
    Size pdf
    Size 218.7 KB
    Date 3/1/17
    Description
    Type L/LX multipole lighting contactors are used for branch circuit switching of lighting panelboards. Available in numerous types of NEMA rated enclosures.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /