Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type L/LX Lighting Contactors
Schneider Eletric 8903LXW40V02CC33R6 Picture
Discontinued

8903LXW40V02CC33R6

Product Logo
Schneider Eletric 8903LXW40V02CC33R6 Picture
Discontinued
8903LXW40V02CC33R6
Product Logo

8903LX mechanically held lighting contactor, 4 P, 4 NO, 30 A, 600 V, 110/120 V 50/60 Hz coil, NEMA 4/4X

Show more characteristics
8903LXW40V02CC33R6  has not been replaced. Please contact your customer care center for more information.
  • 2,883.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Separate control circuit
    Complementary
    Control Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    150 VA 60 Hz
    140 VA 50 Hz
    140 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    4P 4 NO
    Control Unit
    Key-operated selector switch HAND-OFF-AUTO)
    Pilot Light
    No indicator
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    14.69 in (373 mm)
    depth
    7.80 in (198 mm)
    width
    12.64 in (321 mm)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel surface
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21322-8903 LX (NOT L)
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /