Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type L/LX Lighting Contactors
Schneider Eletric 8903LXWW30V81CFF4G10P1R6T Picture
Discontinued

8903LXWW30V81CFF4G10P1R6T

Schneider Eletric 8903LXWW30V81CFF4G10P1R6T Picture
Discontinued
8903LXWW30V81CFF4G10P1R6T

8903LX mechanically held lighting contactor, 3 P, 3 NO, 30 A, 600 V, 480/120 V 60 Hz, NEMA 4/4X

Show more characteristics
8903LXWW30V81CFF4G10P1R6T  has not been replaced. Please contact your customer care center for more information.
  • 3,680.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Mechanically Held Lighting Contactor
    range of product
    8903LX
    Control Circuit
    Control circuit transformer
    Complementary
    Control Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    inrush power in VA
    150 VA 60 Hz
    140 VA 50/60 Hz
    Current Rating
    20 A tungsten
    30 A fluorescent
    Number of Poles
    3P 3 NO
    Control Unit
    Selector switch HAND-OFF-AUTO)
    Pilot Light
    Red indicator on incandescent
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Screw-clamp terminals
    height
    13.90 in (353 mm)
    depth
    7.05 in (179 mm)
    width
    8.50 in (216 mm)
    Environment
    Enclosure Type
    NEMA 4/4X glass polyester surface photoelectric receptacle without cell
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.7 KB
    Date 3/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /