USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 8903 Panelboard Lighting Contactors
Schneider Eletric 8903PBN11V38R Picture
Discontinued

8903PBN11V38R

Product Logo
Schneider Eletric 8903PBN11V38R Picture
Discontinued
8903PBN11V38R
Product Logo

panelboard lighting, 75 AMP, 3 pole, panel mount, 120/208V 60Hz coil, repair

Show more characteristics
8903PBN11V38R8903PBN11V38R  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,215.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    PB
    Control Circuit
    Common control circuit
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    Line Rated Current
    75 A
    Number of Poles
    3P
    AWG gauge
    AWG 1/0 aluminium/copper)power
    AWG 18...AWG 10 copper)control
    Maximum Overall Voltage
    600 V AC
    auxiliary contact composition
    Without
    mounting support
    panel
    electrical connection
    Lugs
    height
    11.73 in (298 mm)
    depth
    3.86 in (98 mm)
    width
    7.52 in (191 mm)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21323-8903 PB
    Discount Schedule
    CP1
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /