Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 8903 Panelboard Lighting Contactors
Schneider Eletric 8903PBQ11BV38X22 Picture
Discontinued

8903PBQ11BV38X22

Product Logo
Schneider Eletric 8903PBQ11BV38X22 Picture
Discontinued
8903PBQ11BV38X22
Product Logo

panelboard lighting cont, 100 AMP, 3 pole, bus mount, 120/208V 60Hz coil

Show more characteristics
8903PBQ11BV38X22  has not been replaced. Please contact your customer care center for more information.
  • 3,290.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    PB
    Control Circuit
    Common control circuit
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    Line Rated Current
    100 A
    Number of Poles
    3P
    AWG gauge
    AWG 1/0 aluminium/copper)power
    AWG 18...AWG 10 copper)control
    Maximum Overall Voltage
    600 V AC
    auxiliary contact composition
    2 NO + 2 NC
    mounting support
    busbar
    electrical connection
    Busbar connection
    height
    8.31 in (211 mm)
    depth
    3.39 in (86 mm)
    width
    7.52 in (191 mm)
    Environment
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21323-8903 PB
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /