Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMA11V81CF4T Picture
Discontinued

8903SMA11V81CF4T

Product Logo
Schneider Eletric 8903SMA11V81CF4T Picture
Discontinued
8903SMA11V81CF4T
Product Logo

lighting contactor, mechanically held, 30 A, 3 pole, NEMA 12, 480/120V 60Hz

Show more characteristics
8903SMA11V81CF4T  has not been replaced. Please contact your customer care center for more information.
  • 1,673.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    15.98 in (406 mm)
    depth
    7.87 in (200 mm)
    width
    14.88 in (378 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface none
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21324-8903 S (NOT S*C) MECH.
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /