USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SMA61V04 Picture

8903SMA61V04

Product Logo
Schneider Eletric 8903SMA61V04 Picture
8903SMA61V04
Product Logo

combo lighting, electrically held, 3P, 30A, 600V fuse, NEMA 12, 277V 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,715.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination electrically held lighting contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    277 V AC 60 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Other Options
    None
    disconnector device type
    Fusible disconnect switch R, 30 A 600 V
    electrical connection
    Lugs
    height
    24.25 in (616 mm)
    depth
    8.35 in (212 mm)
    width
    9.49 in (241 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Package weight(Lbs)
    13.13 kg (28.95 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di(2-ethylhexyl)phthalate (DEHP) which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Lighting Contactors Catalog (Version 2.0)
    Description
    This catalog includes information on modifications, application data, specifications, and dimensions for Lighting Contractors.
    Size pdf
    Size 1.8 MB
    Date 10/31/16
    Description
    This catalog includes information on modifications, application data, specifications, and dimensions for Lighting Contractors.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 87.2 KB
    Date 6/10/17
    Size pdf
    Size 80.4 KB
    Date 5/27/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Electrically Held AC Magnetic Lighting Contactors (Version 02)
    Description
    This bulletin provides assembly, modification, and parts ordering instructions for Class 8903 Type SM electrically held AC lighting contactors.
    Size pdf
    Size 371 KB
    Date 9/30/16
    Description
    This bulletin provides assembly, modification, and parts ordering instructions for Class 8903 Type SM electrically held AC lighting contactors.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    combo lighting, electrically held, 3P, 30A, 600V fuse, NEMA 12, 277V 60Hz
    Description
    combo lighting, electrically held, 3P, 30A, 600V fuse, NEMA 12, 277V 60Hz
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    combo lighting, electrically held, 3P, 30A, 600V fuse, NEMA 12, 277V 60Hz
    Information label
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 176 KB
    Date 12/31/16
    Description
    Stickyback label
    30 A Combnation Lighting Controller Electrically Held and Mechanically Held Class 8903 Type S (Version 1.0)
    Description
    30 A Combnation Lighting Controller Electrically Held and Mechanically Held Class 8903 Type S
    Size pdf
    Size 427.6 KB
    Date 10/26/10
    Description
    30 A Combnation Lighting Controller Electrically Held and Mechanically Held Class 8903 Type S
    30 A Combination Lighting Controller, Electrically or Mechanically Held, 8903S (Version 1.0)
    Description
    30 A Combination Lighting Controller, Electrically or Mechanically Held, 8903S
    Size pdf
    Size 1 MB
    Date 4/27/09
    Description
    30 A Combination Lighting Controller, Electrically or Mechanically Held, 8903S
    8903S Lighting Contactor Information Label (Version 1.0)
    Description
    8903S Lighting Contactor Information Label
    Size pdf
    Size 48 KB
    Date 10/3/05
    Description
    8903S Lighting Contactor Information Label
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /