USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SMA81V02 Picture

8903SMA81V02

Product Logo
Schneider Eletric 8903SMA81V02 Picture
8903SMA81V02
Product Logo

combo lighting, electrically held, 3P, 30A, 600V breaker, NEMA 12, 120V 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,156.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination electrically held lighting contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Other Options
    None
    disconnector device type
    Thermal magnetic circuit breaker, 30 A 600 V
    electrical connection
    Lugs
    height
    12.76 in (324 mm)
    depth
    8.54 in (217 mm)
    width
    6.38 in (162 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    GTIN
    00785901705468
    Package weight(Lbs)
    13.13 kg (28.95 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di(2-ethylhexyl)phthalate (DEHP) which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903SMA81V02_ROHS_DECLARATION
    Description
    8903SMA81V02_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    8903SMA81V02_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903SMA81V02_ROHS_CHINA_DECLARATION
    Description
    8903SMA81V02_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    8903SMA81V02_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /