USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SMC61V04G101 Picture
Discontinued

8903SMC61V04G101

Product Logo
Schneider Eletric 8903SMC61V04G101 Picture
Discontinued
8903SMC61V04G101
Product Logo

NIGHT-MASTER, combo lighting contactor, 30 A, 3P, fuse, NEMA 3R, 277V 60Hz

Show more characteristics
8903SMC61V04G101  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,412.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    Night-Master
    Complementary
    Control Circuit Voltage
    277 V AC 60 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Auxiliary Contacts
    Without
    disconnector device type
    Fusible disconnect switch R, 30 A 600 V
    electrical connection
    Lugs
    height
    23.50 in (597 mm)
    depth
    10.51 in (267 mm)
    width
    15.00 in (381 mm)
    Environment
    Enclosure Type
    NEMA 3R painted sheet steel surface photoelectric receptacle with cell
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    105.00 lb(US) (47.627 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /