USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMF11V04C Picture
Discontinued

8903SMF11V04C

Product Logo
Schneider Eletric 8903SMF11V04C Picture
Discontinued
8903SMF11V04C
Product Logo

lighting contactor, mechanically held, 30 A, 3 pole, NEMA 1 flush, 277V 60Hz

Show more characteristics
8903SMF11V04C8903SMF11V04C  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,301.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    277 V AC 60 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    24.02 in (610 mm)
    width
    5.75 in (146 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel flush none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21324-8903 S (NOT S*C) MECH.
    Discount Schedule
    CP1
    Package weight(Lbs)
    28.37 lb(US) (12.868 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /