USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMF2V02CP1 Picture

8903SMF2V02CP1

Product Logo
Schneider Eletric 8903SMF2V02CP1 Picture
8903SMF2V02CP1
Product Logo

lighting contactor, electrically held, 30 A, 3 pole, NEMA 1 flush, 120V 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,361.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    13.43 in (341 mm)
    depth
    4.76 in (121 mm)
    width
    7.20 in (183 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel flush none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Package weight(Lbs)
    6.80 kg (15 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    lighting contactor, electrically held, 30 A, 3 pole, NEMA 1 flush, 120V 60Hz
    Description
    lighting contactor, electrically held, 30 A, 3 pole, NEMA 1 flush, 120V 60Hz
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    lighting contactor, electrically held, 30 A, 3 pole, NEMA 1 flush, 120V 60Hz
    Handout
    Format
    Size
    Date
    Add to My Documents
    Class 8903 Type S Lighting Contactors Handout (Version 1.0)
    Description
    Class 8903 Type S multipole lighting contactors are available as electrically or mechanically held devices and installed in numerous types of NEMA rated enclosures.
    Size pdf
    Size 226.3 KB
    Date 3/1/17
    Description
    Class 8903 Type S multipole lighting contactors are available as electrically or mechanically held devices and installed in numerous types of NEMA rated enclosures.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /