USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMG1V06G10 Picture
Discontinued

8903SMG1V06G10

Product Logo
Schneider Eletric 8903SMG1V06G10 Picture
Discontinued
8903SMG1V06G10
Product Logo

lighting contactor, electrically held, 30 A, 2 pole, NEMA 1, 480/440V 60/50Hz

Show more characteristics
8903SMG1V06G10  has not been replaced. Please contact your customer care center for more information.
  • Price*
    660.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    Current Rating
    30 A
    Number of Poles
    2P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    10.00 in (254 mm)
    depth
    5.28 in (134 mm)
    width
    5.98 in (152 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface photoelectric receptacle without cell
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    50.00 lb(US) (22.680 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /