Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMG3V85CFF4T Picture

8903SMG3V85CFF4T

Product Logo
Schneider Eletric 8903SMG3V85CFF4T Picture
8903SMG3V85CFF4T
Product Logo

lighting contactor, electrically held, 30 A, 4 pole, NEMA 1, 277-120V 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    277 V AC 60 Hz priority circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    30 A
    Number of Poles
    4P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    15.87 in (403 mm)
    depth
    5.20 in (132 mm)
    width
    6.34 in (161 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    21325 - 8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8903SMG3V85CFF4T : 8903SMG3V85CFF4T_ROHS_CHINA_DECLARATION
    Description
    8903SMG3V85CFF4T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8903SMG3V85CFF4T_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903SMG3V85CFF4T : 8903SMG3V85CFF4T_ROHS_DECLARATION
    Description
    8903SMG3V85CFF4T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8903SMG3V85CFF4T_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.3 KB
    Date 3/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /