Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SMG60V80CF4T Picture
Discontinued

8903SMG60V80CF4T

Product Logo
Schneider Eletric 8903SMG60V80CF4T Picture
Discontinued
8903SMG60V80CF4T
Product Logo

combo lighting, electrically held, 3P, 30A, no fuse, NEMA 1, 240-120V 60Hz

Show more characteristics
8903SMG60V80CF4T  has not been replaced. Please contact your customer care center for more information.
  • 1,893.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    240 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    disconnector device type
    Non-fusible disconnect switch
    electrical connection
    Lugs
    height
    22.52 in (572 mm)
    depth
    8.39 in (213 mm)
    width
    9.49 in (241 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /