USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SMG70V02C Picture
Discontinued

8903SMG70V02C

Product Logo
Schneider Eletric 8903SMG70V02C Picture
Discontinued
8903SMG70V02C
Product Logo

combo lighting, mechanically held, 3P, 30A, no fuse, NEMA 1, 120/110V 60/50Hz

Show more characteristics
8903SMG70V02C8903SMG70V02C  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,794.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Auxiliary Contacts
    Without
    Other Options
    None
    disconnector device type
    Non-fusible disconnect switch
    electrical connection
    Lugs
    height
    22.99 in (584 mm)
    depth
    8.35 in (212 mm)
    width
    13.74 in (349 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Discount Schedule
    CP1
    Package weight(Lbs)
    28.18 lb(US) (12.780 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /