USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMH2V81FF4T Picture
Discontinued

8903SMH2V81FF4T

Product Logo
Schneider Eletric 8903SMH2V81FF4T Picture
Discontinued
8903SMH2V81FF4T
Product Logo

lighting contactor, electrically held, 30 A, 3 pole, NEMA 3R, 480-120V 60Hz

Show more characteristics
8903SMH2V81FF4T8903SMH2V81FF4T  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,386.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    30 A
    Number of Poles
    3P
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    12.28 in (312 mm)
    depth
    7.13 in (181 mm)
    width
    8.82 in (224 mm)
    Environment
    Enclosure Type
    NEMA 3R stainless steel surface none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21325-8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /