USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMO2V08 Picture
Discontinued

8903SMO2V08

Product Logo
Schneider Eletric 8903SMO2V08 Picture
Discontinued
8903SMO2V08
Product Logo

lighting contactor, electrically held, 30 A, 3 pole, open, 208V 60Hz

Show more characteristics
8903SMO2V088903SMO2V08  has not been replaced. Please contact your customer care center for more information.
  • Price*
    489.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    208 V AC 60 Hz
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    3.50 in (89 mm)
    depth
    4.21 in (107 mm)
    width
    3.23 in (82 mm)
    Environment
    Enclosure Type
    Not rated (open device) surface none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21325-8903 S (NOT S*C) ELECT.
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.71 lb(US) (1.229 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /