USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMW10V04 Picture

8903SMW10V04

Product Logo
Schneider Eletric 8903SMW10V04 Picture
8903SMW10V04
Product Logo

lighting contactor, mechanically held, 30 A, 2 pole, NEMA 4/4X, 277V 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,251.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    277 V AC 60 Hz
    Current Rating
    30 A
    Number of Poles
    2P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    13.19 in (335 mm)
    depth
    7.13 in (181 mm)
    width
    6.38 in (162 mm)
    Environment
    Enclosure Type
    NEMA 4/4X brushed stainless steel surface none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    21324 - 8903 S (NOT S*C) MECH.
    Discount Schedule
    CP1
    Package weight(Lbs)
    16.62 kg (36.64 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di(2-ethylhexyl)phthalate (DEHP) which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8903SMW10V04 : lighting contactor, mechanically held, 30 A, 2 pole, NEMA 4/4X, 277V 60Hz
    Description
    lighting contactor, mechanically held, 30 A, 2 pole, NEMA 4/4X, 277V 60Hz
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    lighting contactor, mechanically held, 30 A, 2 pole, NEMA 4/4X, 277V 60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /