Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SPA1V80FF4G10T Picture
Discontinued

8903SPA1V80FF4G10T

Product Logo
Schneider Eletric 8903SPA1V80FF4G10T Picture
Discontinued
8903SPA1V80FF4G10T
Product Logo

lighting contactor, electrically held, 60 A, 2 pole, NEMA 12, 240-120V 60Hz

Show more characteristics
8903SPA1V80FF4G10T  has not been replaced. Please contact your customer care center for more information.
  • 2,327.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    240 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    60 A
    Number of Poles
    2P
    Control Units
    No control units
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    15.75 in (400 mm)
    depth
    7.87 in (200 mm)
    width
    14.88 in (378 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface photoelectric receptacle without cell
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /