Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SQC81V02C6C33F Picture
Discontinued

8903SQC81V02C6C33F

Product Logo
Schneider Eletric 8903SQC81V02C6C33F Picture
Discontinued
8903SQC81V02C6C33F
Product Logo

NIGHT-MASTER, combo lighting contactor, 100A, 3P, breaker, NEMA 3R, 120V 60Hz

Show more characteristics
8903SQC81V02C6C33F  has not been replaced. Please contact your customer care center for more information.
  • 5,592.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Type
    Night-Master
    Complementary
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Current Rating
    100 A
    Number of Poles
    3P
    Control Units
    Key-operated selector switch ON-OFF)
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Other Options
    None
    electrical connection
    Lugs
    height
    34.53 in (877 mm)
    depth
    10.51 in (267 mm)
    width
    20.00 in (508 mm)
    Environment
    Enclosure Type
    NEMA 3R painted sheet steel surface none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Category
    21326-8903 S*C
    Discount Schedule
    CP1
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /