Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Class 8903 Combination Lighting Contactors
Schneider Eletric 8903SVA71V81FF4P1T11 Picture
Discontinued

8903SVA71V81FF4P1T11

Schneider Eletric 8903SVA71V81FF4P1T11 Picture
Discontinued
8903SVA71V81FF4P1T11

combo lighting, mechanically held, 3P, 200A, 600V fuse, NEMA 12, 480-120V 60Hz

Show more characteristics
8903SVA71V81FF4P1T11  has not been replaced. Please contact your customer care center for more information.
  • 12,018.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    200 A
    Number of Poles
    3P
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    52.52 in (1334 mm)
    depth
    10.51 in (267 mm)
    width
    15.98 in (406 mm)
    Environment
    Enclosure Type
    NEMA 12/3R painted sheet steel surface none
    product certifications
    UL listed file E16151 CCN NRNT
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.