Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SVG11V81CFF4NR6T Picture
Discontinued

8903SVG11V81CFF4NR6T

Schneider Eletric 8903SVG11V81CFF4NR6T Picture
Discontinued
8903SVG11V81CFF4NR6T

lighting contactor, mechanically held, 200 A, 3 pole, NEMA 1, 480-120V 60Hz

Show more characteristics
8903SVG11V81CFF4NR6T  has not been replaced. Please contact your customer care center for more information.
  • 9,113.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    200 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    Solid neutral terminal block
    2P relay (1 NO + 1 NC)
    electrical connection
    Lugs
    height
    39.13 in (994 mm)
    depth
    10.24 in (260 mm)
    width
    22.17 in (563 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version R05/20)
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.