Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SXG14V85FF4P1R6T15X10 Picture
Discontinued

8903SXG14V85FF4P1R6T15X10

Schneider Eletric 8903SXG14V85FF4P1R6T15X10 Picture
Discontinued
8903SXG14V85FF4P1R6T15X10

lighting contactor, mechanically held, 300 A, 3 pole, NEMA 1, 277-120V 60Hz

Show more characteristics
8903SXG14V85FF4P1R6T15X10  has not been replaced. Please contact your customer care center for more information.
  • 14,724.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mechanically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    277 V AC 60 Hz priority circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    300 A
    Number of Poles
    3P
    Control Units
    No control units
    Pilot Light
    Red indicator on incandescent
    Auxiliary Contacts
    1 NO
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    2P relay (1 NO + 1 NC)
    electrical connection
    Lugs
    height
    44.21 in (1123 mm)
    depth
    12.83 in (326 mm)
    width
    17.20 in (437 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /