USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Definite Purpose Contactors 8910
Schneider Eletric 8910DP11S12V02 Picture

8910DP11S12V02

Product Logo
Schneider Eletric 8910DP11S12V02 Picture
8910DP11S12V02
Product Logo

CONTACTOR 600VAC 20ADP SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    49.13 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    Maximum Horse Power Rating
    1 hp 115 V AC, 1 phase
    2 hp 230 V AC, 1 phase
    locked rotor rated current
    100 A 277/460 V AC
    80 A 575 V AC
    Environment
    product certifications
    UL listed file E42240 CCN NLDX
    CSA LR25490 class 3211 04
    Ordering and shipping details
    Category
    21351 - 8910 DP 11
    Discount Schedule
    CP1B
    GTIN
    00785901151029
    Package weight(Lbs)
    0.23 kg (0.51 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR 600VAC 20ADP SPECIAL
    Description
    CONTACTOR 600VAC 20ADP SPECIAL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    CONTACTOR 600VAC 20ADP SPECIAL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR 600VAC 20ADP SPECIAL
    Description
    CONTACTOR 600VAC 20ADP SPECIAL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    CONTACTOR 600VAC 20ADP SPECIAL
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR 600VAC 20ADP SPECIAL
    Description
    CONTACTOR 600VAC 20ADP SPECIAL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    CONTACTOR 600VAC 20ADP SPECIAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /