USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Definite Purpose Contactors 8910
Schneider Eletric 8910DP11V02Y135 Picture

8910DP11V02Y135

Product Logo
Schneider Eletric 8910DP11V02Y135 Picture
8910DP11V02Y135
Product Logo

8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    46.38 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    20 A
    Number of Poles
    1P
    pole contact composition
    1 NO
    range of product
    DP
    Complementary
    Maximum Horse Power Rating
    1 hp 115 V AC, 1 phase
    2 hp 230 V AC, 1 phase
    locked rotor rated current
    100 A 460 V AC
    80 A 575 V AC
    120 A 277 V AC
    [Ue] rated operational voltage
    600 V AC
    [Uc] control circuit voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Phase
    1 phase
    electrical connection
    Quick connect terminals
    Binder head
    mounting support
    35 mm DIN rail
    Environment
    product certifications
    UL recognized
    CSA
    Ordering and shipping details
    Category
    21351 - 8910 DP 11
    Discount Schedule
    CP1B
    GTIN
    00785901462972
    Package weight(Lbs)
    0.20 kg (0.43 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Definite Purpose Control Catalog (Version 2.0)
    Description
    This catalog covers Class 8910 Types DP and DPA contactors, Class 8911 Types DPS and H–M Starters, Class 8965 Type DPR Reversing/Hoist Contactors, Class 8965 Type DPR, Class 8965 Type R Reversing/Hoist Contactors, Class 9998 Contact Kits and Replacement Parts Kits, and Class 9999 External Auxiliary Contacts. This document includes technical characteristics, selection information, and dimension drawings.
    Size pdf
    Size 2.9 MB
    Date 5/29/14
    Description
    This catalog covers Class 8910 Types DP and DPA contactors, Class 8911 Types DPS and H–M Starters, Class 8965 Type DPR Reversing/Hoist Contactors, Class 8965 Type DPR, Class 8965 Type R Reversing/Hoist Contactors, Class 9998 Contact Kits and Replacement Parts Kits, and Class 9999 External Auxiliary Contacts. This document includes technical characteristics, selection information, and dimension drawings.
    Square D Wiring Diagrams for Contactors, Starters, Relays, and Controllers (Version 1.0)
    Description
    This book contains examples of control circuits, motor starting switches, and wiring diagrams for ac manual starters, drum switches, starters, contactors, relays, limit switches, and lighting contactors.
    Size pdf
    Size 2.1 MB
    Date 12/13/02
    Description
    This book contains examples of control circuits, motor starting switches, and wiring diagrams for ac manual starters, drum switches, starters, contactors, relays, limit switches, and lighting contactors.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 911.8 KB
    Date 9/14/10
    Files in document
    dwg
    196.6 KB
    dwf
    31.1 KB
    dxf
    634.2 KB
    pdf
    49.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 5/26/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    Description
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    Description
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    Description
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    8910DP definite purpose contactor, 20 A, 1P, 110/120 V 50/60 Hz coil, open, supplied with a special DIN rail mounting base
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /